IESNA:LM-63-2002
[TEST]P1383538
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-835-U-SL2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 3500K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC
[LAMP] (26) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8463.6
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1874.6 1918.6 1928.6 1822.5 1622.2 1516.1 1504.1 1572.2 1690.3 1816.5 1970.7 2128.9 2305.2 2463.4 2563.5 2659.7 2763.8 2825.9 
2865.9 2880.0 2823.9 2737.8 2569.5 2092.9 1311.8 711.0 616.8 554.8 488.7 358.5 252.3 192.3 128.2 64.1 18.0 2.0 0.0 
1874.6 1920.6 1928.6 1818.5 1628.2 1514.1 1498.1 1570.2 1680.3 1820.5 1966.7 2124.9 2307.2 2473.4 2569.5 2673.7 2759.8 2835.9 
2875.9 2886.0 2845.9 2749.8 2593.6 2134.9 1367.9 709.0 616.8 554.8 490.7 370.5 254.3 194.3 126.2 66.1 22.0 2.0 0.0 
1874.6 1912.6 1926.6 1834.5 1652.3 1532.1 1506.1 1558.1 1658.3 1800.5 1942.7 2094.9 2269.1 2451.4 2567.5 2675.7 2787.8 2871.9 
2928.0 2954.1 2934.0 2855.9 2725.7 2353.2 1596.2 777.1 624.9 566.8 510.7 428.6 284.4 204.3 140.2 76.1 26.0 4.0 0.0 
1874.6 1912.6 1936.7 1880.6 1714.4 1578.2 1522.1 1554.1 1638.2 1752.4 1888.6 2026.8 2177.0 2365.2 2527.5 2645.6 2751.8 2863.9 
2936.0 2986.1 3006.1 3010.1 2944.0 2661.7 2094.9 1071.5 622.9 536.7 492.7 428.6 306.4 244.3 172.2 90.1 36.0 4.0 0.0 
1874.6 1914.6 1940.7 1928.6 1802.5 1654.3 1572.2 1552.1 1596.2 1678.3 1790.5 1912.6 2038.8 2193.0 2357.2 2517.5 2661.7 2773.8 
2888.0 2966.1 3020.1 3054.2 3074.2 3020.1 2713.7 1956.7 845.2 460.6 370.5 304.4 240.3 164.2 116.2 68.1 28.0 4.0 0.0 
1874.6 1906.6 1946.7 1954.7 1920.6 1798.5 1688.3 1616.2 1602.2 1644.3 1716.4 1804.5 1914.6 2028.8 2159.0 2313.2 2477.4 2629.6 
2733.8 2799.8 2833.9 2890.0 2964.1 3110.3 3196.4 2972.1 2193.0 981.3 398.5 268.4 202.3 148.2 100.1 60.1 26.0 6.0 0.0 
1874.6 1896.6 1938.7 1970.7 1984.7 1956.7 1872.6 1790.5 1726.4 1706.3 1728.4 1778.4 1858.6 1956.7 2054.8 2171.0 2291.1 2427.3 
2555.5 2655.6 2741.8 2847.9 2986.1 3192.4 3520.8 3803.2 3522.8 2577.5 1409.9 572.8 278.4 192.3 124.2 72.1 34.0 10.0 0.0 
1874.6 1894.6 1932.7 1970.7 2010.8 2038.8 2048.8 2040.8 2030.8 2016.8 2012.8 2028.8 2070.8 2138.9 2225.1 2345.2 
2481.4 2633.6 2779.8 2946.0 3122.3 3308.5 3518.8 3779.2 4117.7 4704.5 5054.9 4846.7 4414.1 3422.7 2291.1 
1251.7 418.6 216.3 76.1 16.0 0.0 
1874.6 1886.6 1920.6 1964.7 2000.7 2040.8 2068.8 2106.9 2159.0 2229.1 2309.2 2411.3 2513.5 2649.6 2813.9 3024.2 
3256.5 3546.9 3813.2 4075.6 4358.0 4624.3 4900.7 5203.1 5563.6 6028.3 6348.7 6879.4 7276.0 7027.6 6446.9 
4650.4 2609.6 1023.4 130.2 22.0 0.0 
1874.6 1886.6 1920.6 1954.7 1996.7 2030.8 2064.8 2102.9 2153.0 2225.1 2313.2 2409.3 2519.5 2659.7 2851.9 3086.2 
3358.6 3697.1 4047.6 4378.0 4698.5 5018.9 5299.3 5623.7 5964.2 6280.6 6364.7 6869.4 7490.3 7674.5 7159.8 
4834.6 2489.4 594.8 96.1 22.0 0.0 
1874.6 1886.6 1904.6 1940.7 1972.7 2002.7 2032.8 2066.8 2116.9 2177.0 2255.1 2337.2 2431.3 2551.5 2711.7 2922.0 
3168.3 3466.8 3787.2 4107.6 4430.1 4706.5 5006.9 5275.2 5573.7 5747.9 5599.7 5789.9 6168.5 6482.9 6202.5 
4023.5 1680.3 244.3 66.1 22.0 0.0 
1874.6 1882.6 1900.6 1932.7 1964.7 1986.7 2008.8 2036.8 2070.8 2122.9 2189.0 2251.1 2319.2 2409.3 2519.5 2665.7 2823.9 
3034.2 3246.5 3482.8 3717.1 3965.4 4181.7 4388.0 4584.3 4642.4 4442.1 4470.1 4506.2 4478.1 4073.6 2739.8 
1187.6 170.2 48.1 22.0 0.0 
1874.6 1876.6 1892.6 1912.6 1938.7 1958.7 1972.7 1994.7 2020.8 2052.8 2092.9 2122.9 2140.9 2159.0 2167.0 2171.0 2181.0 
2209.0 2283.1 2389.3 2501.4 2631.6 2749.8 2845.9 2946.0 2914.0 2749.8 2685.7 2615.6 2421.3 1946.7 1247.7 558.8 
132.2 40.1 20.0 0.0 
1874.6 1868.6 1874.6 1890.6 1892.6 1896.6 1890.6 1872.6 1850.5 1794.5 1688.3 1516.1 1251.7 993.4 795.1 668.9 600.8 566.8 548.8 
540.7 532.7 524.7 510.7 492.7 468.6 428.6 380.5 326.4 276.4 228.3 186.3 144.2 104.1 70.1 34.0 16.0 0.0 
1874.6 1856.5 1854.5 1844.5 1832.5 1800.5 1732.4 1606.2 1405.9 1129.6 863.2 711.0 632.9 588.8 562.8 548.8 538.7 522.7 508.7 
500.7 486.7 462.6 434.6 404.6 378.5 350.5 322.4 286.4 252.3 212.3 174.2 134.2 94.1 64.1 30.0 10.0 0.0 
1874.6 1856.5 1834.5 1806.5 1750.4 1648.3 1456.0 1147.6 881.2 757.0 695.0 650.9 624.9 598.8 562.8 534.7 522.7 522.7 520.7 
506.7 486.7 460.6 432.6 408.6 378.5 348.5 316.4 280.4 238.3 202.3 162.2 130.2 90.1 54.1 24.0 6.0 0.0 
1874.6 1842.5 1804.5 1738.4 1638.2 1424.0 1073.5 839.2 753.0 713.0 686.9 648.9 614.8 584.8 550.8 528.7 520.7 522.7 522.7 
510.7 460.6 432.6 404.6 382.5 362.5 336.5 306.4 272.4 224.3 186.3 152.2 120.2 84.1 50.1 20.0 6.0 0.0 
1874.6 1834.5 1780.4 1684.3 1498.1 1163.6 867.2 767.1 733.0 711.0 666.9 630.9 608.8 588.8 552.8 524.7 512.7 510.7 468.6 
440.6 434.6 428.6 424.6 408.6 388.5 362.5 324.4 278.4 238.3 204.3 164.2 128.2 92.1 54.1 22.0 4.0 0.0 
1874.6 1818.5 1746.4 1616.2 1363.9 973.3 795.1 745.0 729.0 690.9 648.9 614.8 602.8 586.8 544.7 514.7 498.7 448.6 430.6 
422.6 414.6 412.6 404.6 388.5 362.5 332.5 296.4 256.4 220.3 190.3 160.2 122.2 90.1 58.1 36.0 2.0 0.0 
1874.6 1824.5 1742.4 1578.2 1261.7 899.2 775.1 745.0 733.0 695.0 646.9 614.8 604.8 590.8 544.7 500.7 458.6 416.6 404.6 
392.5 384.5 380.5 356.5 334.5 312.4 284.4 252.3 222.3 196.3 170.2 144.2 114.2 86.1 84.1 48.1 2.0 0.0 
1874.6 1816.5 1734.4 1554.1 1203.7 861.2 763.0 743.0 731.0 699.0 648.9 616.8 610.8 600.8 550.8 490.7 426.6 394.5 380.5 
364.5 354.5 342.5 312.4 290.4 268.4 244.3 220.3 198.3 176.2 154.2 142.2 106.1 80.1 102.1 30.0 0.0 0.0 
1874.6 1812.5 1722.4 1556.1 1215.7 861.2 759.0 739.0 729.0 697.0 648.9 616.8 610.8 602.8 554.8 492.7 424.6 392.5 374.5 
358.5 350.5 334.5 304.4 286.4 262.4 238.3 218.3 196.3 174.2 150.2 128.2 100.1 78.1 100.1 26.0 0.0 0.0 
